SLVSET0E May 2020 – October 2024 TPS61378-Q1
PRODUCTION DATA
Table 7-2 summarizes the MODE/SYNC function and the entry condition.
MODE/SYNC PIN CONFIGURATION | MODE |
---|---|
Logic Low or Floating | Auto PFM Mode |
Logic High | Forced PWM Mode |
External Synchronization | Forced PWM Mode |
The TPS61378-Q1 can be synchronized to an external clock applied to the MODE/SYNC pin.