SLVSEW6F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
The TPS7H2211 is a single channel eFuse (integrated FET load switch with additional features) that provides reverse current protection, overvoltage protection, and a configurable rise time to minimize inrush current, soft start. The device contains P-channel MOSFETs that operate over an input voltage range of 4.5V to 14V and supports a maximum continuous current of 3.5A.
The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. Overvoltage protection and soft start are programmable with few external components through the OVP and SS pins. The TPS7H2211 is available in a ceramic and plastic package with an exposed thermal pad allowing for improved thermal performance. A standard microcircuit drawing (SMD) is available for the QML 5962R1822001VXC. A vendor item drawing (VID) is available for the -SEP variant, V62/23609.
PART NUMBER(1) | GRADE(2) | PACKAGE |
---|---|---|
5962R1822001VXC | Flight grade QMLV-RHA 100krad(Si) | 16-pin CFP 11.00 × 9.60mm Mass = 1.56g(4) |
5962-1822001VXC | Flight grade QMLV | |
TPS7H2211HKR/EM | Engineering sample(3) | |
TPS7H2211MDAPTSEP | SEP | 32-pin HTSSOP 6.10 × 11.00mm Mass = 0.184g(4) |
TPS7H2211EVM-CVAL | Evaluation module | Evaluation board |