Home Power management Power switches eFuses & hot swap controllers

TPS7H2211-SP

ACTIVE

Radiation-hardened, QMLV and QMLP 4.5-V to 14-V input 3.5-A eFuse

TPS7H2211-SP

ACTIVE

Product details

FET Internal Ron (typ) (mΩ) 54 Vin (min) (V) 4.5 Vin (max) (V) 14 Vabsmax_cont (V) 16 Overcurrent response Circuit breaker Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown Rating Space Device type eFuses and hot swap controllers Operating temperature range (°C) -55 to 125 Function Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
FET Internal Ron (typ) (mΩ) 54 Vin (min) (V) 4.5 Vin (max) (V) 14 Vabsmax_cont (V) 16 Overcurrent response Circuit breaker Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown Rating Space Device type eFuses and hot swap controllers Operating temperature range (°C) -55 to 125 Function Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
CFP (HKR) 16 105.6 mm² 11 x 9.6 DIESALE (KGD) See data sheet HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • Total ionizing dose (TID) characterized to 100krad(Si)
    • Radiation hardness assurance availability of 100krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 75MeV-cm2/mg*
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized to LET = 75MeV-cm2/mg*
  • Integrated single channel eFuse
  • Input voltage range: 4.5V to 14V
  • Low on-resistance (RON) of 60mΩ maximum at 25°C and VIN = 12V
  • 3.5A maximum continuous switch current
  • Low control input threshold aids in use of 1.2, 1.8, 2.5, and 3.3V logic
  • Configurable rise time (soft start)
  • Reverse current protection (RCP)
  • Overvoltage protection (OVP)
  • Internal current limit (fast-trip)
  • Thermal shutdown
  • Ceramic and plastic package with thermal pad
  • Available in military (–55°C to 125°C) temperature range
  • Total ionizing dose (TID) characterized to 100krad(Si)
    • Radiation hardness assurance availability of 100krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 75MeV-cm2/mg*
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized to LET = 75MeV-cm2/mg*
  • Integrated single channel eFuse
  • Input voltage range: 4.5V to 14V
  • Low on-resistance (RON) of 60mΩ maximum at 25°C and VIN = 12V
  • 3.5A maximum continuous switch current
  • Low control input threshold aids in use of 1.2, 1.8, 2.5, and 3.3V logic
  • Configurable rise time (soft start)
  • Reverse current protection (RCP)
  • Overvoltage protection (OVP)
  • Internal current limit (fast-trip)
  • Thermal shutdown
  • Ceramic and plastic package with thermal pad
  • Available in military (–55°C to 125°C) temperature range

The TPS7H2211 is a single channel eFuse (integrated FET load switch with additional features) that provides reverse current protection, overvoltage protection, and a configurable rise time to minimize inrush current, soft start. The device contains P-channel MOSFETs that operate over an input voltage range of 4.5V to 14V and supports a maximum continuous current of 3.5A.

The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. Overvoltage protection and soft start are programmable with few external components through the OVP and SS pins. The TPS7H2211 is available in a ceramic and plastic package with an exposed thermal pad allowing for improved thermal performance. A standard microcircuit drawing (SMD) is available for the QML 5962R1822001VXC. A vendor item drawing (VID) is available for the -SEP variant, V62/23609.

The TPS7H2211 is a single channel eFuse (integrated FET load switch with additional features) that provides reverse current protection, overvoltage protection, and a configurable rise time to minimize inrush current, soft start. The device contains P-channel MOSFETs that operate over an input voltage range of 4.5V to 14V and supports a maximum continuous current of 3.5A.

The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. Overvoltage protection and soft start are programmable with few external components through the OVP and SS pins. The TPS7H2211 is available in a ceramic and plastic package with an exposed thermal pad allowing for improved thermal performance. A standard microcircuit drawing (SMD) is available for the QML 5962R1822001VXC. A vendor item drawing (VID) is available for the -SEP variant, V62/23609.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7H2201-SP ACTIVE Radiation-hardened, QMLV and QMLP 1.5-V to 7-V input 6-A eFuse 7-V eFuse in identical package that is 6-A capable with additional protection features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 22
Type Title Date
* Data sheet TPS7H2211-SP and TPS7H2211-SEP Radiation-Hardness-Assured (RHA) 14V, 3.5A eFuse datasheet (Rev. F) PDF | HTML 06 Mar 2024
* Radiation & reliability report Single-Event-Effects Test Report of the TPS7H2211-SP Load Switch (Rev. A) 06 Dec 2023
* Radiation & reliability report TPS7H2211-QMLP Total Ionizing Dose (TID) Radiation Report PDF | HTML 06 Dec 2023
* Radiation & reliability report TPS7H2211-SP Neutron Displacement Damage (NDD) Characterization 08 Nov 2021
* Radiation & reliability report TPS7H2211-SP Total Ionizing Dose (TID) Radiation Report (Rev. A) 18 Oct 2021
* SMD TPS7H2211-SP SMD 5962-18220 02 Sep 2021
Design guide Radiation-Hardened Space Battery Management System (BMS) Reference Design PDF | HTML 12 Dec 2024
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Certificate TPS7H2211EVM EU Declaration of Conformity (DoC) 21 Jun 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
EVM User's guide TPS7H2211EVM-CVAL Evaluation Module User's Guide PDF | HTML 06 Aug 2021
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Technical article Simplifying radiation-hardened power-supply design with eFuses PDF | HTML 14 Jul 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
Application note Failure Containment in Spacecraft Point-of-Load Power Supplies 30 Apr 2020
Technical article 4 trends in space-grade power management PDF | HTML 12 Feb 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Technical article When failure isn’t an option: power up your next satellite with integrated functio PDF | HTML 30 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H2211EVM — Space-enhanced product, 4.5-V to 14-V input, 3.5-A, load switch and eFuse evaluation module

The TPS7H2211EVM demonstrates the operation of a single TPS7H2211 eFuse space enhanced product. The board provides footprints that can be populated with additional components to allow for testing of customized configurations, such as parallel or redundant eFuses.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS7H2211EVM-CVAL — TPS7H2211-SP evaluation module for 4.5-V to 14-V input, 3.5-A load switch and eFuse

The TPS7H2211EVM-CVAL is the evaluation module (EVM) for the TPS7H2211-SP. It allows for operation of the load switch, as well as test the provided reverse-current protection, overvoltage protection, and a configurable rise time to minimize inrush current (soft start) of the TPS7H2211-SP.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H2211-SP PSpice Transient Model

SLVMDN6.ZIP (27 KB) - PSpice Model
Simulation model

TPS7H2211-SP PSpice Worst-Case Analysis (WCA) Model

SLVMDQ4.ZIP (24 KB) - PSpice Model
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CFP (HKR) 16 Ultra Librarian
DIESALE (KGD)
HTSSOP (DAP) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos