SLVSEW6F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUB- GROUP(2) |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
ENABLE (EN) INPUT | |||||||||
VIHEN | EN threshold voltage, rising | 1, 2, 3 | 0.60 | 0.63 | 0.68 | V | |||
VILEN | EN threshold voltage, falling | 1, 2, 3 | 0.50 | 0.52 | 0.57 | ||||
HYSTEN | EN hysteresis voltage | 1, 2, 3 | 94 | 109 | 139 | mV | |||
tLOW_OFF | EN signal low time during cycling | VOUT falls to < 90%, see RTIMER = 0 V, see Figure 8-3 | 9, 10, 11 | 20 | µs | ||||
OVERVOLTAGE PROTECTION (OVP) | |||||||||
VOVPR | OVP threshold voltage, rising | 1, 2, 3 | 1.11 | 1.15 | 1.18 | V | |||
VOVPF | OVP threshold voltage, falling | 1, 2, 3 | 1.09 | 1.14 | 1.17 | ||||
HYSTOVP | OVP hysteresis voltage | 4.6 V < VIN < 14 V | 1, 2, 3 | 5 | 14 | 40 | mV | ||
RESISTANCE CHARACTERISTICS | |||||||||
RON | On-state resistance, lead length ≈ 2.5 mm |
VIN = 14 V, IOUT = 3.5 A | –55°C | 3 | 41 | 45 | mΩ | ||
–40°C | 43 | 46 | |||||||
25°C | 1 | 54 | 60 | ||||||
85°C | 65 | 71 | |||||||
125°C | 2 | 72 | 79 | ||||||
VIN = 12 V, IOUT = 3.5 A | –55°C | 3 | 41 | 45 | |||||
–40°C | 43 | 46 | |||||||
25°C | 1 | 54 | 60 | ||||||
85°C | 65 | 71 | |||||||
125°C | 2 | 72 | 79 | ||||||
VIN = 9 V, IOUT = 3.5 A | –55°C | 3 | 41 | 45 | |||||
–40°C | 43 | 46 | |||||||
25°C | 1 | 54 | 61 | ||||||
85°C | 65 | 71 | |||||||
125°C | 2 | 72 | 79 | ||||||
VIN = 6 V, IOUT = 3.5 A | –55°C | 3 | 41 | 45 | |||||
–40°C | 43 | 47 | |||||||
25°C | 1 | 54 | 61 | ||||||
85°C | 65 | 71 | |||||||
125°C | 2 | 72 | 79 | ||||||
VIN = 4.5 V, IOUT = 3.5 A | –55°C | 3 | 44 | 48 | |||||
–40°C | 47 | 50 | |||||||
25°C | 1 | 59 | 65 | ||||||
85°C | 71 | 76 | |||||||
125°C | 2 | 79 | 84 |