SLVSEW6F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUB- GROUP(2) |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
ENABLE (EN) INPUT | |||||||||
VIHEN | EN threshold voltage, rising | 1, 2, 3 | 0.59 | 0.63 | 0.67 | V | |||
VILEN | EN threshold voltage, falling | 1, 2, 3 | 0.49 | 0.52 | 0.55 | ||||
HYSTEN | EN hysteresis voltage | 1, 2, 3 | 95 | 106 | 116 | ||||
tLOW_OFF | EN signal low time during cycling | VOUT falls to < 90%, see RTIMER = 0 V, see Figure 8-3 | 9, 10, 11 | 47 | µs | ||||
OVERVOLTAGE PROTECTION (OVP) | |||||||||
VOVPR | OVP threshold voltage, rising | 1, 2, 3 | 1.07 | 1.15 | 1.22 | V | |||
VOVPF | OVP threshold voltage, falling | 1, 2, 3 | 1.04 | 1.12 | 1.19 | ||||
HYSTOVP | OVP hysteresis voltage | 4.6 V < VIN < 14 V | 1, 2, 3 | 24 | 28 | 33 | mV | ||
RESISTANCE CHARACTERISTICS | |||||||||
RON | On-state resistance, lead length ≈ 2.5 mm |
VIN = 14 V, IOUT = 3.5 A | –55°C | 3 | 35.6 | 37 | mΩ | ||
–40°C | 37.5 | ||||||||
25°C | 1 | 44.3 | 46 | ||||||
85°C | 53.7 | ||||||||
125°C | 2 | 56.3 | 60 | ||||||
VIN = 12 V, IOUT = 3.5 A | –55°C | 3 | 35.3 | 37 | |||||
–40°C | 37.3 | ||||||||
25°C | 1 | 44 | 46 | ||||||
85°C | 53.4 | ||||||||
125°C | 2 | 56 | 59 | ||||||
VIN = 9 V, IOUT = 3.5 A | –55°C | 3 | 35 | 36 | |||||
–40°C | 37 | ||||||||
25°C | 1 | 43.6 | 45 | ||||||
85°C | 53 | ||||||||
125°C | 2 | 55 | 58 | ||||||
VIN = 6 V, IOUT = 3.5 A | –55°C | 3 | 34.8 | 36 | |||||
–40°C | 37 | ||||||||
25°C | 1 | 43.5 | 45 | ||||||
85°C | 53 | ||||||||
125°C | 2 | 55.3 | 58 | ||||||
VIN = 4.5 V, IOUT = 3.5 A | –55°C | 3 | 37.7 | 39 | |||||
–40°C | 40 | ||||||||
25°C | 1 | 47.6 | 49 | ||||||
85°C | 58 | ||||||||
125°C | 2 | 61 | 63 |