SLVSF07E july 2021 – august 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
MINIMUM ON-TIME AND DEAD TIME | ||||||
tMIN | Minimum on-time | 5 V ≤ VIN ≤ 14 V | 115 | ns | ||
TDPS | Primary off to secondary on dead time | 5 V ≤ VIN ≤ 14 V, 90% of OUTx falling to 10% of SRx rising, OUTx and SRx floating | 40 | 50 | 60 | ns |
TDSP | Secondary off to primary on dead time | 5 V ≤ VIN ≤ 14 V, 90% of SRx falling to 10% of OUTx rising edge, OUTx and SRx floating | 40 | 50 | 60 | ns |
LEADING EDGE BLANK TIME AND DUTY CYCLE | ||||||
TLEB | Leading edge blank time | 5 V ≤ VIN ≤ 14 V | 40 | 50 | 60 | ns |
DMAX | Maximum duty cycle | DCL = floating, clock duty cycle = 50% | 70 | 75 | 80 | % |
DCL = VLDO | 100 |