SLVSF07F July 2021 – August 2024 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGES AND CURRENTS | ||||||
VIN | Operating input voltage | 4 | 14 | V | ||
IDD | Operating supply current | fSW = 500 kHz, No load for OUTA, OUTB, SRA, and SRB | 6.25 | 8 | mA | |
fSW = 1 MHz, No load for OUTA, OUTB, SRA, and SRB | 6.75 | 9.5 | ||||
fSW = 2 MHz, No load for OUTA, OUTB, SRA, and SRB | 8.5 | 13.5 | ||||
fSW = 500 kHz, CLOAD = 100 pF for OUTA, OUTB, SRA, and SRB | 7.5 | 9.5 | ||||
fSW = 1 MHz, CLOAD = 100 pF for OUTA, OUTB, SRA, and SRB | 9 | 12 | ||||
fSW = 2 MHz, CLOAD = 100 pF for OUTA, OUTB, SRA, and SRB | 14 | 19.5 | ||||
IDD(dis) | Standby current | EN = 0 V | 3 | mA | ||
VLDO | Internal linear regulator output voltage | 5 V ≤ VIN ≤ 14 V, fsw ≤ 1 MHz | 4.75 | 5 | 5.2 | V |
VLDO | Internal linear regulator output voltage | 5 V ≤ VIN ≤ 14 V, fsw = 2 MHz | 4.65 | 5 | 5.2 | V |
ENABLE AND UNDERVOLTAGE LOCKOUT | ||||||
VENR | EN threshold rising | 0.57 | 0.6 | 0.65 | V | |
VENF | EN threshold falling | 0.47 | 0.5 | 0.55 | V | |
VENH | EN hysteresis voltage | 85 | 95 | 105 | mV | |
IEN | EN pin input leakage current | VIN = 14 V, EN = 5 V | 5 | 50 | nA | |
VLDOUVLOR | VLDO UVLO rising | 3.44 | 3.55 | 3.66 | V | |
VLDOUVLOF | VLDO UVLO falling | 3.29 | 3.4 | 3.51 | V | |
VLDOUVLOH | VLDO UVLO hysteresis | 115 | 135 | 160 | mV | |
SOFT START | ||||||
ISS | Soft-start current | SS = 0.3 V | 1.98 | 2.7 | 3.32 | µA |
ERROR AMPLIFIER | ||||||
EAgm | Transconductance | –2 µA < ICOMP < 2 µA, V(COMP) = 1 V | 1150 | 1800 | 2500 | µA/V |
EADC | DC gain | VSENSE = 0.6 V | 10000 | V/V | ||
EAISRC | Error amplifier source current | V(COMP) = 1 V, 100-mV input overdrive | 100 | 190 | µA | |
EAISNK | Error amplifier sink current | V(COMP) = 1 V, 100-mV input overdrive | 100 | 190 | µA | |
EAro | Error amplifier output resistance | 7 | MΩ | |||
EAOS | Error amplifier input offset voltage | –2 | 2 | mV | ||
EAIB | Error amplifier input bias current | 35 | nA | |||
EABW | Bandwidth | 10 | MHz | |||
OSCILLATOR | ||||||
SYNCIL | SYNC in low-level | VIN < 5 V | 0.8 | V | ||
VIN ≥ 5 V | 0.8 | |||||
SYNCIH | SYNC in high-level | VIN < 5 V | 3.5 | V | ||
VIN ≥ 5 V | 3.5 | |||||
FSYNC | SYNC in frequency range | 200 | 4000 | kHz | ||
DSYNC | SYNC in duty cycle | Duty cycle of external clock | 40 | 60 | % | |
SYNCRT | SYNC out low-to-high rise time (10%/90%) | CLOAD = 25 pF | 6 | 15 | ns | |
SYNCFT | SYNC out high-to-low fall time (10%/90%) | CLOAD = 25 pF | 6 | 17 | ns | |
SYNCOL | SYNC out low level | IOL = 10 mA | 500 | mV | ||
VLDO – SYNCOH | SYNC out high level (1) | IOH = 10 mA | 0.5 | V | ||
EXTDT | Externally set frequency detection time | RT = Open, f = 200 kHz | 20 | µs | ||
FSWEXT | Externally set frequency | RT = 1.07 MΩ | 95 | 105 | 115 | kHz |
RT = 511 kΩ | 190 | 210 | 230 | |||
RT = 90.9 kΩ | 900 | 1000 | 1100 | |||
RT = 34.8 kΩ | 1700 | 2000 | 2300 | |||
VOLTAGE REFERENCE | ||||||
VREF | Internal voltage reference initial tolerance | Measured at COMP, 25°C | 0.609 | 0.613 | 0.615 | V |
Internal voltage reference | Measured at COMP, –55°C | 0.607 | 0.609 | 0.612 | ||
Measured at COMP, 125°C | 0.611 | 0.614 | 0.617 | |||
REFCAP | REFCAP voltage | REFCAP = 470 nF | 1.213 | 1.225 | 1.237 | V |
CURRENT SENSE, CURRENT LIMIT AND HICCUP | ||||||
CCSR | COMP to CS_ILIM ratio | 2.00 | 2.06 | 2.12 | ||
VCS_ILIM | Current limit (overcurrent) threshold | 1.05 | 1.09 | V | ||
IHICC_DEL | Hiccup delay current | CS_ILIM = 1.3 V, COMP = 3 V, VSENSE = REFCAP/2 V, CHICC = 3 nF, LEB = 49.9 kΩ, fsw = 100 kHz | 80 | µA | ||
IHICC_RST | Hiccup restart current | 1 | µA | |||
VHICC_PU | Hiccup pull-up threshold | 1.0 | V | |||
VHICC_SD | Hiccup shut-down threshold | 0.6 | V | |||
VHICC_RST | Hiccup restart threshold | 0.3 | V | |||
SLOPE COMPENSATION | ||||||
Slope compensation | fSW = 100 kHz, RSC = 1.18 MΩ | 0.033 | V/µs | |||
fSW = 200 kHz, RSC = 562 kΩ | 0.066 | |||||
fSW = 1000 kHz, RSC = 100 kΩ | 0.333 | |||||
fSW = 2000 kHz, RSC = 49.9 kΩ | 0.666 | |||||
FAULT | ||||||
VFLTR | FLT threshold rising | 0.57 | 0.6 | 0.65 | V | |
VFLTF | FLT threshold falling | 0.47 | 0.5 | 0.55 | V | |
VFLTH | FLT hysteresis voltage | 90 | 100 | 110 | mV | |
TFLT | FLT minimum pulse width | VFLT = 1 V | 0.4 | 1.4 | µs | |
tDFLT | FLT delay duration | fsw = 100 kHz | 140 | 152 | 169 | µs |
fsw = 200 kHz | 66 | 78 | 86 | |||
fsw = 1 MHz | 14 | 17 | 21 | |||
fsw = 2 MHz | 7 | 11 | 14 | |||
THERMAL SHUTDOWN | ||||||
Thermal shutdown | 165 | 175 | 185 | °C | ||
Thermal shutdown hysteresis | 10 | 15 | 20 | °C | ||
PRIMARY AND SYNCHRONOUS RECTIFIER OUTPUTS | ||||||
Low-level threshold | ISINK = 10 mA | 0.5 | V | |||
High-level threshold | ISOURCE = 10 mA | 4.5 | V | |||
Rise/fall time | RLOAD = 50 kΩ, CLOAD = 100 pF, 10% to 90% | 10 | 17 | ns | ||
RSRC_P | Output source resistance | IOUT = 20 mA, 5 V ≤ VIN ≤ 14 V | 15 | Ω | ||
RSINK_P | Output sink resistance | IOUT = 20 mA, 5 V ≤ VIN ≤ 14 V | 15 | Ω |