SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
The TPS65994AD is a highly integrated stand-alone Dual Port USB Type-C and Power Delivery (PD) controller for PC and notebooks applications. The TPS65994AD integrates fully managed source paths with robust protection for a complete USB-C PD solution. TPS65994AD is featured on Intel and AMD’s Reference Design for PC and notebook end equipment ensuring the PD controller has proper system level interaction in these types of designs. This feature greatly reduces system design complexity and results in reduced time to market.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65994AD | QFN (RSL) | 6.0 mm x 6.0 mm |