SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
Most notebooks support buck and boost charging which allows them to charge the battery from 5 V to 20 V. USB PD sources must also follow the Source Power Rules defined by the USB Power Delivery specification. It is recommended for notebooks to support all the voltages in the Source Power Rules to ensure compatibility with most PD chargers and adapters.
SINK PDO | PDO TYPE | VOLTAGE | CURRENT |
---|---|---|---|
PDO1 | Fixed | 5 V | 3 A |
PDO2 | Fixed | 9 V | 3 A |
PDO3 | Fixed | 15 V | 3 A |
PDO4 | Fixed | 20 V | 3 A (5 A Max) |