SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
The current through the internal PP_5Vx paths are current limited to ILIM5V. The ILIM5V value is configured by application firmware. When the current through the switch exceeds ILIM5V, the current limiting circuit activates within tiOS_PP_5V and the path behaves as a constant current source. If the duration of the overcurrent event exceeds tILIM, the PP_5V switch is disabled.