SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
PARAMETER(1) | VOLTAGE RATING | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
CVIN_3V3 | Capacitance on VIN_3V3 | 6.3 V | 5 | 10 | µF | |
CLDO_3V3 | Capacitance on LDO_3V3 | 6.3 V | 5 | 10 | 25 | µF |
CLDO_1V5 | Capacitance on LDO_1V5 | 4 V | 4.5 | 12 | µF | |
CPx_VBUS | Capacitance on VBUS(4) | 25 V | 1 | 4.7 | 10 | µF |
CPP5V | Capacitance on PP5V | 10 V | 120(2) | µF | ||
CVSYS | Capacitance on VSYS Sink from VBUS | 25 V | 47 | 100 | µF | |
CPx_CCy | Capacitance on Px_CCy pins(3) | 6.3 V | 200 | 320 | 480 | pF |