SLVSFQ1A October 2023 – November 2024 TPS653860-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS65386003QDCARQ1 | HTSSOP | DCA | 48 | 2500 | 330 | 24.4 | 8.6 | 15.8 | 1.8 | 12 | 24 | 1 |
TPS65386050EDCARQ1 | HTSSOP | DCA | 48 | 2500 | 330 | 24.4 | 8.6 | 15.8 | 1.8 | 12 | 24 | 1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS65386003QDCARQ1 | HTSSOP | DCA | 48 | 2500 | 367 | 367 | 45 |
TPS65386050EDCARQ1 | HTSSOP | DCA | 48 | 2500 | 367 | 367 | 45 |