SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
The PSRR, noise, and a Bode plot measurement is performed both with and without a ferrite bead. The measurements are done for VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, and IOUT = 1 A. It is shown a ferrite bead marginally helps the higher frequency PSRR around 10 MHz. The ferrite bead shows minimal affect on noise and minimal affect on stability.