SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
TI has tested various space grade capacitors and measured the control loop response of the TPS7H1111 system. The effects of different capacitors is clearly shown, but in all cases stability is demonstrated across the current range. The measured gain margin (GM) in decibels and phase margins (PM) in degrees is shown in Table 9-4. Results are taken with VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V at room temperature at the indicated current levels. The Bode plots themselves are shown in Figure 6-20 through Figure 6-27.
Manufacturer | Capacitance | Part Numbers | IOUT = 0 A | IOUT = 1 A | IOUT = 1.5 A | |||
---|---|---|---|---|---|---|---|---|
PM | GM | PM | GM | PM | GM | |||
Kemet | 1x220 µF | T540D227K010AH6710 | 71 | 30 | 98 | 14 | 91 | 14 |
Kemet | 1x220 µF + 0.1 µF(1) | T540D227K010AH6710 + C0603K104K3RML | 72 | 19 | 94 | 9 | 66 | 8 |
AVX | 2x100 µF | TBME107K020LBLC9045 | 83 | 29 | 98 | 19 | 99 | 19 |
AVX | 2x100 µF + 0.1 µF | TBME107K020LBLC9045 + 300904102104KA | 61 | 27 | 98 | 13 | 99 | 12 |
The values reported above are for the ceramic package TPS7H1111-SP. The plastic package (TPS7H1111-SP and TPS7H1111-SEP) were found to have similar stability responses but with a approximately two decibel lower gain margin. Also note that gain margin decreases at high current and low temperature. Phase margin decreases at low current and high temperature.