SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
The TPS7H1111 has thermal shutdown to turn-off the device when the die temperature exceeds TSD(enter). As the die cools below TSD(exit), the device will resume regulation. The typical TSD(enter) of 160°C and TSD(exit) of 130°C provides a large hysteresis (30°C typical). The large hysteresis is intended to allow the device to sufficiently cool before attempting to resume regulation.