SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, IOUT = 1 A, COUT = 2 × 100 µF, CSS = 4.7 µF, RREF = 12.0 kΩ, RBIAS = 10 Ω, CBIAS = 4.7 µF, TA = 25°C, unless otherwise noted, integrated noise reported with 10-Hz to 100-kHz bandwidth.
VBIAS = 5 V | ||
VIN = VOUT + VDO | VOUT = 1.8 V | VBIAS = VOUT + 1.6 V |
VIN = VOUT + 0.8 V | VBIAS = VIN + 1.6 V | |
RBIAS = 0 Ω | CBIAS = 0 µF | |
RBIAS = 10 Ω | ||
VOUT = VIN – 0.8 V | ||
VBIAS = 12 V | ||
VOUT = VIN – 0.8 V | VBIAS = VOUT + 1.6 V | |
IOUT = 500 mA | ||
RBIAS = 0 Ω | ||
IOUT = 500 mA | ||
VIN = VOUT + 0.8 V | ||
IOUT = 0 A | ||
IOUT = 1.5 A | ||
VEN = 0 V | ||
VEN = 7 V | VIN = 7 V | VBIAS = 14 V |
VIN = 0.85 V | VBIAS = 2.2 V | IOUT = 1 mA |
IPG = 2 mA |
IOUT = 0 mA | ||
0.85 V ≤ VIN ≤ 7 V, 2.2 V ≤ VBIAS ≤ 14 V, IOUT = 1 mA |
0.85 V ≤ VIN ≤ 7 V, 2.2 V ≤ VBIAS ≤ 14 V, IOUT = 1 mA |
0.85 V ≤ VIN ≤ 7 V, 2.2 V ≤ VBIAS ≤ 14 V, IOUT = 1 mA |
0.85 V ≤ VIN ≤ 7 V, 1 mA ≤ IOUT ≤ 1.5 A, 2.2 V ≤ VBIAS ≤ 14 V, PD ≤ 4 W |
Slew Rate = 10.1 A/µs | ||
Slew Rate = 0.9 A/µs | ||
Slew Rate = 8.5 A/µs | IOUT is only the stepped current, parallel 0.5 A load not shown |
Slew Rate = 20.2 V/ms | VOUT = 0.4 V | |
Slew Rate = 84.0 V/ms | VOUT = 0.4 V | |
VIN = 5 V | VBIAS = VIN + 1.6 V | |
IOUT = 0 A | ||
IOUT = 1.5 A | ||
VEN = 0 V | ||
IOUT = 1 mA | ||
VFB_PG = 6 V | VIN = 7 V | VBIAS = 14 V |
IOUT = 1 mA |
VIN = 7 V | VBIAS = 14 V | IOUT = 1 mA |
VPG = 7 V |
0.85 V ≤ VIN ≤ 7 V, 2.2 V ≤ VBIAS ≤ 14 V, IOUT = 1 mA |
0.85 V ≤ VIN ≤ 7 V, 2.2 V ≤ VBIAS ≤ 14 V, IOUT = 1 mA |
0.85 V ≤ VIN ≤ 7 V, 2.2 V ≤ VBIAS ≤ 14 V, IOUT = 1 mA |
0.85 V ≤ VIN ≤ 7 V, 1 mA ≤ IOUT ≤ 1.5 A, 2.2 V ≤ VBIAS ≤ 14 V, PD ≤ 4 W |
0.85 V ≤ VIN ≤ 7 V, 1 mA ≤ IOUT ≤ 1.5 A, 2.2 V ≤ VBIAS ≤ 14 V, PD ≤ 4 W |
Slew Rate = 13.1 A/µs | ||
Slew Rate = 1.0 A/µs | ||
Slew Rate = 8.1 A/µs | IOUT is only the stepped current, parallel 0.5 A load not shown |
Slew Rate = 144.8 V/ms | VOUT = 0.4 V | |
Slew Rate = 85.1 V/ms | VOUT = 0.4 V | |