SLVSFV5B July 2023 – October 2024 DRV8262
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DDW | DDV | |||
Single H-Bridge | Dual H-Bridge | ||||
RSVD | IN4 | 38 | 29 | Input | PWM input for H-bridge 2 in dual H-bridge mode. Leave this pin unconnected in single H-bridge mode. |
RSVD | IN3 | 39 | 28 | Input | PWM input for H-bridge 2 in dual H-bridge mode. Leave this pin unconnected in single H-bridge mode. |
IPROPI | IPROPI2 | 30 | 37 | Output | Analog current output for H-bridge 2 in dual H-bridge mode. Connect to the other IPROPI pin in single H-bridge mode. |
IPROPI | IPROPI1 | 31 | 36 | Output | Analog current output for H-bridge 1 in dual H-bridge mode. Connect to the other IPROPI pin in single H-bridge mode. |
VREF | VREF2 | 33 | 34 | Input | Reference input to set current for H-bridge 2 in dual H-bridge mode. Tie to the other VREF pin in single H-bridge mode. DVDD can be used to provide VREF through a resistor divider. |
VREF | VREF1 | 34 | 33 | Input | Reference input to set current for H-bridge 1 in dual H-bridge mode. Tie to the other VREF pin in single H-bridge mode. DVDD can be used to provide VREF through a resistor divider. |
OUT1 | OUT1 | 4, 5, 6 | 17, 18, 19 | Output | Winding output. Connect to motor terminal. |
OUT2 | OUT2 | 7, 8, 9 | 14, 15, 16 | Output | Winding output. Connect to motor terminal. |
OUT1 | OUT3 | 17, 18, 19 | 4, 5, 6 | Output | Winding output. Connect to motor terminal. |
OUT2 | OUT4 | 14, 15, 16 | 7, 8, 9 | Output | Winding output. Connect to motor terminal. |
PGND | PGND12 | 3, 10 | 13, 20 | Power | Power ground for H-bridge. Connect to system ground. |
PGND | PGND34 | 13, 20 | 3, 10 | Power | Power ground for H-bridge. Connect to system ground. |
IN2 | 40 | 27 | Input | PWM input for H-bridge 1. | |
IN1 | 41 | 26 | Input | PWM input for H-bridge 1. | |
RSVD | 36 | 31 | - | Reserved. Leave Unconnected. | |
DECAY | 37 | 30 | Input | Decay setting pin. | |
TOFF | 35 | 32 | Input | PWM OFF time setting pin. | |
OCPM | 27 | 40 | Input | Determines the fault recovery method. Depending on the OCPM voltage, fault recovery can be either latch-off or auto-retry. | |
VCP | 1 | 22 | Power | Charge pump output. Connect a X7R, 1μF, 16V ceramic capacitor to VM. | |
VM | 2, 11, 12, 21 | 2, 11, 12, 21 | Power | Power supply. Connect to supply voltage and bypass to PGND with two 0.01μF ceramic capacitors plus a bulk capacitor rated for VM. | |
GND | 22, 23 | 1, 44 | Power | Device ground. Connect to system ground. | |
CPH | 44 | 23 | Power | Charge pump switching node. Connect a X7R, 0.022μF, VM rated ceramic capacitor from CPH to CPL. | |
CPL | 43 | 24 | |||
DVDD | 24 | 43 | Power | Internal LDO output. Connect a X7R, 0.47μF to 1μF, 6.3V or 10V rated ceramic capacitor to GND. | |
VCC | 25 | 42 | Power | Supply voltage for internal logic blocks. When no separate supply voltage is available, tie the VCC pin to the DVDD output. | |
nFAULT | 26 | 41 | Open Drain | Fault indication. Pulled logic low with fault condition; open drain output requires an external pullup resistor. | |
MODE1 | 28 | 39 | Input | This pin selects between dual H-bridge and single H-bridge modes of operation. | |
MODE2 | 29 | 38 | Input | This pin selects the interface - between Phase/Enable (PH/EN) and PWM (IN/IN). When this pin is grounded, the device operates with PH/EN interface. To configure PWM interface, see Section 6.4 for details. | |
nSLEEP | 42 | 25 | Input | Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode. An nSLEEP low pulse clears latched faults. | |
RSVD | 32 | 35 | - | Reserved. Leave Unconnected. | |
PAD | - | - | - | Thermal pad. |