Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS23882B Type-3 2-Pair 8-Channel PSE Controller with Autonomous Mode, SRAM, and 200-mΩ RSENSE
1 Features
- IEEE 802.3bt PSE solution for PoE 2 Type-3 2-Pair power over ethernet applications
- Compatible with TI's FirmPSE system firmware
- SRAM Programmable memory
- Programmable power limiting accuracy ±4%
- 200-mΩ current sense resistor
- User-selectable 15-W or 30-W autonomous mode with no MCU required
- Selectable 2-pair port power allocations
- 4 W, 7 W, 15.4 W, or 30 W
- Dedicated 14-bit integrating current ADC per port
- Noise immune MPS for DC disconnect
- 2% current sensing accuracy
- 1- or 3-bit fast port shutdown input
- Auto-class discovery and power measurement
- Never fooled 4-point detection
- Inrush and operational foldback protection
- 425-mA and 1.25-A selectable current limits
- Port re-mapping
- 8-bit or 16-bit I2C communication
- Flexible processor controlled operating modes
- Auto, semiauto and manual / diagnostic
- Per port voltage monitoring and telemetry
- –40 °C to +125 °C temperature operation