SLVSGL7A December 2021 – March 2022 TPS92624-Q1
PRODUCTION DATA
The TPS92624-Q1 four-channel LED driver includes a unique thermal management design to reduce temperature rising on the device. The TPS92624-Q1 is a linear driver directly powered by automotive batteries with large voltage variations to output full current loads up to 150 mA per channel. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The device's full-diagnostic capabilities include LED open, LED short-to-GND circuit and device overtemperature protection.
The one-fails–all-fail feature of TPS92624-Q1 is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9262x-Q1, TPS92630/8-Q1, and TPS92830-Q1 devices, to address different requirements.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS92624-Q1 | HTSSOP (20) | 4.40 mm × 6.50 mm |