SLVSGS9E March 2023 – June 2024 TPS61299
PRODUCTION DATA
The TPS61299x/xA is a synchronous step-up converter and operates in a hysteretic control scheme. The TPS61299x/xA has a wide input voltage supply range between 0.5V and 5.5V ( 0.7V rising voltage for start-up). It only consumes 95nA quiescent current and can achieve up high efficiency under light load condition.
The TPS61299 family provide wide input current limit from 5 mA to 1.9 A The non-A version device supports true shutdown function and A version device supports force pass through function at EN is low.TPS61299x/xA provides a fast transient performance mode and accurate load regulation mode for different system.