SLVSGS9E March 2023 – June 2024 TPS61299
PRODUCTION DATA
The TPS61299x/xA boost converter does not have fixed frequency and it keeps the inductor ripple current constant in the range of 350mA, so the frequency is determined by the inductance and working voltage.
The TPS61299x/xA is designed to work with inductor value of 1μH.
PART NUMBER | L (µH) | DCR MAX (mΩ) | SATURATION CURRENT (A) | SIZE (LxWxH) | VENDOR(1) |
---|---|---|---|---|---|
HTTH16080H-1R0MSR-99 | 1 | 110 | 2.3 | 1.6 × 0.8 × 0.8 | Cyntec |
WIP252010P-1R0ML | 1 | 54 | 3.5 | 2.5 x 2.0 x 1.0 | INPAQ |
WPN252010H1R0MT | 1 | 76 | 3.5 | 2.5 x 2.0 x 1.0 | Sunlord |