SLVSGS9E March 2023 – June 2024 TPS61299
PRODUCTION DATA
TPS61299xA is auto pass through when disabled, but after start up, the function is the same with TPS61299x device.The A version device also support normal mode and fast mode operation. Set the VSEL according to Table 8-4 to select different target output voltage during fast mode operation. TI recommends to add a tantalum electrolytic capacitor of 150uF to 220uF to depress the inverse current during the shutdown process. Table 8-4 lists the design parameters.