SLVSGS9E March 2023 – June 2024 TPS61299
PRODUCTION DATA
The design parameters are listed in Table 8-4.
PARAMETERS | VALUES |
---|---|
Input Voltage | 2.7V to approximately 4.3V |
Output Voltage | 5V ( normal mode ) |
Output Current | 10mA |
Output Voltage Ripple | ± 50mV |