SLVSGS9E March 2023 – June 2024 TPS61299
PRODUCTION DATA
The TPS61299x/xA supports 21 internal output voltage setting options by connecting a resistor between the VSEL pin and ground.
During start-up, when output voltage reaches close to 1.8V, the device starts to detect the configuration
conditions of the VSEL pin. The TPS61299x/xA checks the VSEL pin by lowering resistance setting options to higher setting options until the user finds the setting configuration by a 10μs clock. After detecting the configuration, the TPS61299x/xA latches the setting output regulation voltage.
The TPS61299x/xA does not detect the VSEL pins during operation, so changing the resistor during operation does not change the VSEL setting. Toggling the EN pin during operation is one way to refresh it.
For proper operation, TI suggests that the setting resistance accuracy must be 1% and the parasitic capacity of
the VSEL pin be less than 10pF.
Resistance (kΩ) | VOUT_REG (V) | Resistance (kΩ) | VOUT_REG (V) | Resistance (kΩ) | VOUT_REG (V) | Resistance (kΩ) | VOUT_REG (V) |
---|---|---|---|---|---|---|---|
0(GND) |
3.3 |
12.1 |
4.5 |
49.9 |
3.6 |
191 |
2.5 |
3.01 |
5.5 |
14.7 |
4.5(fast) |
75 |
3.5 |
237 |
2.2 |
4.75 |
5.5(fast) |
18.2 |
4.3 |
100 |
3.2 |
294 |
2 |
6.19 |
5.2 |
22.6 |
4 |
124 |
3 |
365 |
1.8 |
7.87 |
5 |
28.7 |
3.8 |
154 |
2.8 |
442/ VOUT pin |
5(fast) |
9.76 |
4.8 |