SLVSGZ1A May 2024 – July 2024 DRV8161 , DRV8162
ADVANCE INFORMATION
Figure 7-14 shows the structure of mutlelevel input pin DT/MODE for hardware interface configuration. The input can be set with an external resistor RDTMODE connected to GND. The CDTMODE is optional to help reduce the impact of GND noise. The shoot through function, dead time insertion, and PWM control mode are configured as shown in Table 7-6. The information of LEVEL0, 1, 2, 3, and LEVEL5 are latched at the device power up.
DT/MODE (RDTMODE) | Shoot Through protection | Dead Time Insertion (tDEAD) | PWM Control mode |
---|---|---|---|
LEVEL5 (pin floating) | enabled | disabled | 2-pin PWM |
LEVEL4 - Linear (10 KΩ - 1 MΩ) | Reserved. | ||
LEVEL3 (3.3 KΩ) | enabled | enabled (370-ns) | 2-pin PWM |
LEVEL2 (1.3 KΩ) | enabled | enabled (100-ns) | 2-pin PWM |
LEVEL1 (470 Ω) | enabled | enabled (20-ns) | 2-pin PWM |
LEVEL0 (short to GND) | disabled | disabled | Independent PWM |