SLVSGZ1A May 2024 – July 2024 DRV8161 , DRV8162
ADVANCE INFORMATION
The DRV816x family of devices provides three different PWM control modes to support various commutation and control methods. The PWM control modes are 1-pin PWM, 2-pin PWM and independent PWM mode. The modes are configured by DT/MODE pin.
DT/MODE pin is latched at power up, so in order to change the PWM control mode the device needs to be reset through power supply. Refer to Table 7-6 for the configuration of PWM control mode using the DT/MODE pin.