SLVSGZ1A May 2024 – July 2024 DRV8161 , DRV8162
ADVANCE INFORMATION
If at any time the voltage on the GVDD pin falls lower than the VGVDD_UV threshold voltage for longer than the tGVDD_UV_DG deglitch time, the device detects a GVDD undervoltage event. After detecting the GVDD_UV undervoltage event, all of the gate driver outputs are driven low to disable the external MOSFETs, the charge pump is disabled, and the nFAULT pin pulls low. After the GVDD_UV condition is cleared, the nFAULT goes high.