SLVSH13 August 2024 TPSM83102
PRODUCTION DATA
The TPSM83102 and TPSM83103 is a constant frequency peak current mode control buck-boost converter. The converter uses a fixed-frequency topology with approximately 2-MHz switching frequency. The modulation scheme has three clearly defined operation modes where the converters enter with defined thresholds over the full operation range of VIN and VOUT. The maximum output current is determined by the Q1 peak current limit, which is typically 3 A.