Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM83102

ACTIVE

1.5A output current, buck-boost MicroSiP™ power module with integrated inductor with I²C

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Iout (max) (A) 2 Vin (min) (V) 1.6 Vin (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, I2C, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Iout (max) (A) 2 Vin (min) (V) 1.6 Vin (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, I2C, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Duty cycle (max) (%) 100
USIP (SIU) 8 See data sheet
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1V to 5.5V output voltage range(adjustable)
  • High output current capability, 3A peak switch current
    • 1.5A output current for VIN ≥ 3V, VOUT = 3.3V
    • 1.2A output current for VIN ≥ 2.7V, VOUT = 3.3V
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Automatic power save mode and forced PWM mode configurable
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnect
    • Forward and backward current limit
  • Small solution size
    • 2.6mm × 2.0mm × 1.2mm(max) 8-pin µSiP package
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1V to 5.5V output voltage range(adjustable)
  • High output current capability, 3A peak switch current
    • 1.5A output current for VIN ≥ 3V, VOUT = 3.3V
    • 1.2A output current for VIN ≥ 2.7V, VOUT = 3.3V
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Automatic power save mode and forced PWM mode configurable
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnect
    • Forward and backward current limit
  • Small solution size
    • 2.6mm × 2.0mm × 1.2mm(max) 8-pin µSiP package

The TPSM83102 and TPSM83103 are constant frequency peak current mode control buck-boost converters in samll µSiP module package. It has a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range, and provide a power supply solution for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPSM83102 and TPSM83103 automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode power enable the highest efficiency for light to no-load conditions.

The device offers a very small solution size in µSiP module package.

The TPSM83102 and TPSM83103 are constant frequency peak current mode control buck-boost converters in samll µSiP module package. It has a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range, and provide a power supply solution for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPSM83102 and TPSM83103 automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode power enable the highest efficiency for light to no-load conditions.

The device offers a very small solution size in µSiP module package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPSM83102 and TPSM83103 1.2A Output Current Buck-Boost Module datasheet (Rev. A) PDF | HTML 10 Jan 2025
EVM User's guide TPSM83102EVM-125 Evaluation Module User's Guide PDF | HTML 20 Aug 2024
Technical article 電源模組封裝類型及其優勢 PDF | HTML 12 Aug 2024
Technical article 전력 모듈 패키지 유형 및 장점 PDF | HTML 12 Aug 2024
Technical article Power module package types and their benefits PDF | HTML 09 Jul 2024
Certificate TPSM83102EVM-125 EU Declaration of Conformity (DoC) 25 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM83102EVM — TPSM83102 evaluation module

The TPSM83102 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the TPSM83102 buck-boost converter family. The EVM has the output voltage set to 3.3V. The output voltage can be programmed through the I2C interface between 1V and 5.5V. The (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
USIP (SIU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos