The TPSM83102EVM-125 evaluation module is designed to help users easily evaluate and test the operation and functionality of the TPSM83102 and TPSM83103 buck-boost converter family. The EVM has the output voltage set to 3.3V . The output voltage can be programmed via I2C interface between 1.0V and 5.5V. The EVM operates with an input voltage between 1.6V and 5.5V and the output current can go up to 1.5A when Vin≥2.7V.