SLVSHA5
May 2024
TPS650362-Q1
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Device and Documentation Support
5.1
Device Support
5.1.1
Third-Party Products Disclaimer
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
7.1
Package Option Addendum
7.2
Tape and Reel Information
18
1
Features
Qualified for automotive applications
AEC-Q100 qualified with following results:
Device operates from 4V to 35V input supply
Device temperature grade 1: -40°C to +125°C
Functional Safety -Compliant targeted
Developed for functional safety applications
Documentation to aid ISO26262 and IEC61508 system design available upon product release
Systematic capability and hardware integrity up to ASIL-B and SIL-2 targeted
Under/overvoltage monitors with Built-In Self-Test
Watchdog (trigger or Q&A), Error Signal Monitor
Temperature warning and thermal shutdown
Wide-VIN step-down converter BUCK1
V
IN
range from 4 V to 35 V
V
OUT
range from 3 V to 5.5 V
Output current up to 2000-mA
2.2-MHz switching frequency
Two Low-VIN step-down converters BUCK2, BUCK3:
V
IN
range from 3.0 V to 5.5 V
V
OUT
range from 0.6 V to 3.4 V
Output current up to 2700-mA peak
2.2-MHz or 4.4-MHz switching frequency
One
low dropout (LDO) regulator:
V
IN
range from 3.0 V to 5.5 V
V
OUT
range from 1.8 V to 3.4 V
Up to 300-mA output current
Low noise and high PSRR
3.5-mm × 3.5-mm 24-pin VQFN with wettable flanks