SLVSHT0 May 2024 TPSM86637 , TPSM86638
PRODUCTION DATA
The TPSM8663x is designed to operate from input supply voltage in the range of 4.5V to 28V. Buck modules require the input voltage to be higher than the output voltage for proper operation. Input supply current must be appropriate for the desired output current. If the input voltage supply is located far from the TPSM8663x circuit, TI recommends some additional input bulk capacitance.