SLVSHZ9 August 2024 ESD851
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ESD851 | LARGE T&R | DYF | 2 | 3000 | 178.000 | 9.500 | 1.480 | 3.300 | 1.250 | 4.000 | 8.000 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
ESD851 | LARGE T&R | DYF | 2 | 3000 | 210.000 | 200.000 | 42.000 |