SLVSHZ9
August 2024
ESD851
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings—JEDEC Specification
5.3
ESD Ratings—IEC Specification
5.4
Recommended Operating Conditions
5.5
Thermal Information
5.6
Electrical Characteristics
5.7
Typical Characteristics
6
Application and Implementation
6.1
Application Information
7
Device and Documentation Support
7.1
Documentation Support
7.1.1
Related Documentation
7.2
Receiving Notification of Documentation Updates
7.3
Support Resources
7.4
Trademarks
7.5
Electrostatic Discharge Caution
7.6
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
9.1
Tape and Reel Information
9.2
Mechanical Data
1
Features
IEC 61000-4-2 ESD protection:
±30kV contact discharge
±30kV air gap discharge
IEC 61000-4-5 surge protection:
6.5A (8/20µs)
Clamping voltage: 71V at 6.5A (8/20µs)
IO Capacitance: 4.3pF (typical)
DC breakdown voltage: 37.8V (minimum)
Ultra low leakage current: 10nA (maximum)
ESD clamping voltage: 56V at 16A TLP
Industrial temperature range: –55°C to +150°C
Industry standard SOD-323 leaded package
(2.5mm × 1.2mm)