SLVSI35 September 2024 TPS7C84-Q1
ADVANCE INFORMATION
PRODUCT(1) | VOUT |
---|---|
TPS7C84xxQyyyzQ1 | xx is the nominal output voltage (for example, 50 = 5.0V, 33 = 3.3V). Q indicates that this device is a grade-1 device in accordance with the AEC-Q100 standard. yyy is the package designator. z is the reel quantity. Q1 indicates that this device is an automotive grade (AEC-Q100) device. |
TPS7C8401QyyyzQ1 | 01 indicates that this device is the adjustable option. Q indicates that this device is a grade-1 device in accordance with the AEC-Q100 standard yyy is the package designator. z is the reel quantity. Q1 indicates that this device is an automotive grade (AEC-Q100) device. |