Menu
Product
Email
PDF
Order now
TPS544E27 4V to 18V Input, 40A, Buck Converter With SVID and PMBus®
SLVSI40
August 2024
TPS544E27
ADVANCE INFORMATION
CONTENTS
SEARCH
TPS544E27 4V to 18V Input, 40A, Buck Converter With SVID and PMBus®
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
7.1
Tape and Reel Information
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
TPS544E27
4V to
18
V Input,
40
A, Buck Converter With
SVID and
PMBus®
1
Features
Single chip power supply for SVID rails
Intel®
VR14 and VR13 compliant
VR14.Cloud compliant with telemetry level
2
and security level 2
PMBus®
1.5 interface with NVM for configuration, telemetry (V/I/T), and fault reporting
Input voltage: 4V to
18
V
Output voltage: 0.25V to 5.5V
Supports external 5V bias improving efficiency and enabling 2.7V minimum input voltage
Output current:
40
A continuous and
50
A peak
Cycle-by-cycle valley I
OUT
OCF limit programmable up to
50
A
Input power monitoring (PIN sense)
Programmable DCM or FCCM operation
Switching frequency: 400kHz to 2MHz
Programmable internal loop compensation including droop (DC Load Line)
Programmable soft-start time from 0.5ms to 16ms
Programmable soft-stop time from 0.5ms to 4ms
Programmable output voltage slew rate: 0.625mV/µs to
25
mV/µs
Programmable V
IN
UVLO, V
OUT
OVF/UVF, and OTF
Safe start-up into prebiased outputs
Precision voltage reference and differential remote sense for high output accuracy
±0.5% tolerance from 0°C to 85°C junction
±1% tolerance from –40°C to 125°C junction
Analog output current output pin (IMON)
D-CAP+™
control topology with fast transient response
Open-drain power-good output (
VRRDY
)
2
Applications
Server and cloud-computing POLs
Hardware accelerator
Network interface card
Broadband
,
networking
, and
optical
Wireless infrastructure