SLVSI92 November   2024 TPS650352-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Device Support
      1. 4.1.1 Third-Party Products Disclaimer
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Description

The TPS650352-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300mA and operate with an input voltage range from 2.5V to 5.5V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS650352-Q1 is available in a 22-pin WQFN package (3.0mm × 3.5mm).

Package Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
TPS650352-Q1 WQFN (22) 3.00mm × 3.50mm
For all available packages, see the orderable addendum at the end of the data sheet.
TPS650352-Q1 TPS650352-Q1 Application
                    Circuit TPS650352-Q1 Application Circuit