SLVT204 august   2023 AM62A3-Q1 , AM62A7-Q1 , TPS6593-Q1

 

  1.   1
  2.   2

This product overview shows the Power Management IC (PMIC) solution to power applications using the AM62Ax Sitara™ processors. There are different orderable part numbers (OPNs) for each PMIC family. The specific full orderable shown in the OPN row on Table 1 was programmed with unique non-volatile memory (NVM) settings and optimized to support the power, sequence, and low-power mode requirements of the AM62A. This document also highlights the resources available to support new designs. The PMIC user's guide and the AM62A starter kit can be used as a guide for integrating the PMIC into a system powering the AM62A Sitara processor.

PMIC Solutions to Power AM62Ax Devices
TPS6593-Q1
OPN TPS65931211RWERQ1
Regulators 5 DCDCs, 4 LDOs
Package

8 mm × 8 mm

56 pin, VQFNP
Rating Automotive

Functional Safety, ASIL-B

Temperature Range TA = –40°C – 125°C

TJ = –40°C – 150°C

User's Guide TPS65931211-Q1 PMIC User Guide for AM62A
EVM AM62A starter kit for low-power Sitara™ processors