SWIFT and D-CAP2 are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
A summary of the TPS54327EVM-686 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 18 | V | ||
Output voltage | 1.05 | V | ||||
Operating frequency | VIN = 12 V, IO = 1 A | 675 | kHz | |||
Output current range | 0 | 3 | A | |||
Line regulation | IO = 1.5 A | +/- 0.2 | % | |||
Load regulation | VIN = 12 V | +/- 0.03 | % | |||
Over current limit | VIN = 12 V, LO = 1.5 µH | 3.5 | 4.2 | 5.7 | A | |
Output ripple voltage | VIN = 12 V, IO = 3 A | 15 | mVPP | |||
Maximum efficiency | VIN = 5 V, IO= 0.5 A | 86.9 | % |