TPS54327

ACTIVE

4.5V to 18V Input, 3-A Synchronous Step-Down Converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS563206 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 This product has a smaller package with less external component count

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 800 Duty cycle (max) (%) 65
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 800 Duty cycle (max) (%) 65
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VSON (DRC) 10 9 mm² 3 x 3
  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low-Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 100 mΩ (High-Side) and 70 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Prebiased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage
      System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

All other trademarks are the property of their respective owners

  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low-Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 100 mΩ (High-Side) and 70 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Prebiased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage
      System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

All other trademarks are the property of their respective owners

The TPS54327 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54327 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54327 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54327 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54327 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from –40°C to 85°C.

The TPS54327 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54327 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54327 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54327 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54327 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54227 ACTIVE 4.5 V to 18 V input, 2 A synchronous step-down converter in HSOP and VSON package Pin-to-pin compatible lower current product.
TPS54427 ACTIVE 4.5V to 18V Input, 4-A Synchronous Step-Down Converter Pin-to-pin compatible higher current product (4 A).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS54327 3-A Output Single Synchronous Step-Down Switcher With Integrated FET datasheet (Rev. C) PDF | HTML 18 Dec 2015
User guide TPS54327 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Oct 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Optimize Output Filter on D-CAP2 for Stability Improvement 13 Jun 2017
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54327EVM-686 — Evaluation Module for TPS54327 3-A Synchronous Step-Down Converter

The TPS54327EVM-686 is a fully assembled and tested circuit for evaluating the TPS54327 synchronous step-down converter. The TPS54327EVM-686 operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 3-A load. The main control loop of TPS54327 uses D-CAP2™ mode control, which (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54327 PSPICE (Transient) Model

SLVM108.ZIP (53 KB) - PSpice Model
Simulation model

TPS54327 TINA-TI Transient Reference Design

SLVM310.TSC (164 KB) - TINA-TI Reference Design
Simulation model

TPS54327 TINA-TI Transient Spice Model

SLVM311.ZIP (39 KB) - TINA-TI Spice Model
Reference designs

TIDA-00431 — RF Sampling 4-GSPS ADC Reference Design with 8-GHz DC-Coupled Differential Amplifier

Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

This reference design describes a wideband RF (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01017 — High Speed Multi-Channel ADC Clock Reference Design for Oscilloscopes, Wireless Testers and Radars

The TIDA-01017 reference design demonstrates the performance of a clocking solution for a high speed multi-channel system, analyzed by measuring the channel to channel skew for the entire input frequency range of the RF sampling ADC. Channel to channel skew is critical for phased array radar and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01015 — 4 GHz Clock Reference Design for 12 Bit High Speed ADCs in Digital Oscilloscopes & Wireless Testers

The TIDA-01015 is a clocking solution reference design for high speed direct RF sampling GSPS ADCs. This design showcases the significance of the sampling clock to achieve high SNR for 2nd Nyquist zone input signal frequencies. ADC12J4000 is a 12-bit, 4-GSPS RF sampling ADC with 3-dB input (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00826 — 50-Ohm 2-GHz Oscilloscope Front-end Reference Design

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00432 — Synchronization of JESD204B Giga-Sample ADCs using Xilinx Platform for Phased Array Radar Systems

This system level design shows how two ADC12J4000 evaluation modules (EVMs) can be synchronized together using a Xilinx VC707 platform. The design document describes the required hardware modifications and device configurations, including the clocking scheme. Example configuration files are shown (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00359 — Clocking Solution Reference Design for GSPS ADCs

Low cost, high performance clocking solution for GSPS data converters. This reference design discusses the use of a TRF3765, a low noise frequency synthesizer, generating the sampling clock for a 4 GSPS analog-to-digital converter (ADC12J4000). Experiments demonstrate data sheet comparable SNR and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos