SLVU728A May 2012 – December 2021 TPS53318 , TPS53319
Voltage Source:
The input voltage source, VIN, should be a
0-V to 20-V variable DC source capable of supplying 10 ADC. Connect
VIN to J1 as shown in Figure 4-2.
Multimeters:
V1: VIN at TP1 (VIN) and TP10 (GND). V2: VOUT at TP2 (VOUT)
and TP11 (GND). A1: VIN input current
Output Load:
The output load should be an electronic constant
resistance mode load capable of 0 ADC to 16 ADC at 1.5 V.
Oscilloscope:
A digital or analog oscilloscope can be used to
measure the output ripple. The oscilloscope should be set for the following:
Test points TP2 and TP11 can be used to measure the output ripple voltage by placing the oscilloscope probe tip through TP2 and holding the ground barrel on TP11 as shown in Figure 4-1. Using a leaded ground connection can induce additional noise due to the large ground loop.
Recommended Wire Gauge: