SLVU743A September 2012 – June 2021 TPS62175 , TPS62177
J1 – VIN | Positive input connection from the input supply for the EVM. |
J2 – S+/S- | Input voltage sense connections. Measure the input voltage at this point. |
J3 – GND | Return connection from the input supply for the EVM. |
J4 – VOUT | Output voltage connection. |
J5 – S+/S- | Output voltage sense connections. Measure the output voltage at this point. |
J6 – GND | Output return connection. |
J7 – PG/GND | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |
JP1 – EN | EN pin input jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
JP2 – SLEEP | SLEEP pin input jumper. Place the supplied jumper across ON and SLEEP to activate SLEEP mode. Place the jumper across OFF and SLEEP to activate normal mode. |
JP3 – PG Pullup Voltage | PG pin pullup voltage jumper. Place the supplied jumper on JP3 to connect the PG pin pullup resistor to Vout. Alternatively, the jumper can be removed and a different voltage can be supplied on pin 1 to pull up the PG pin to a different level. This externally applied voltage must remain below 7 V. |