SLVU743A September 2012 – June 2021 TPS62175 , TPS62177
COUNT | RefDes | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
-001 | ||||||
1 | C1 | 2.2uF | Capacitor, Ceramic, 50V, X5R, 20% | 0805 | STD | STD |
1 | C2 | 22uF | Capacitor, Ceramic, 6.3V, X5R, 20% | 0805 | STD | STD |
1 | C5 | 22uF | Capacitor, Tantalum, 50V, ±20% | 7343 (D) | TPME226M050R100 | AVX |
1 | L1 | 10uH | Inductor, Power, 1.1 A, 350 mOhm | 4 mm x 4 mm | LPS4012-103ML | Coilcraft |
1 | R1 | 1.21M | Resistor, Chip, 1/16W, 1% | 0603 | STD | STD |
1 | R2 | 383k | Resistor, Chip, 1/16W, 1% | 0603 | STD | STD |
1 | R3 | 100k | Resistor, Chip, 1/16W, 1% | 0603 | STD | STD |
1 | U1 | TPS62175 | IC, 28V 0.5A Step-Down Converter with Sleep Mode | 2 mm x 3 mm | TPS62175DQC | TI |
The TPS62175EVM-098 may be populated with TPS62175 (U1) devices that do not contain the correct top side markings on the top of the device itself. These devices are still fully tested TPS62175 devices and meet the specified electrical characteristics of the data sheet.