SLVU743A September 2012 – June 2021 TPS62175 , TPS62177
Table 1-1 provides a summary of the TPS62175EVM-098 performance specifications. All specifications are given for an ambient temperature of 25°C.
Specification | Test Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Input Voltage | 4.75 | 28 | V | ||
Output Voltage | DC setpoint; does not include voltage ripple | 3.27 | 3.33 | 3.39 | V |
Output Current | SLEEP = HIGH (OFF) | 0 | 500 | mA | |
Peak Efficiency | VIN = 4.75 V | 92.2% | |||
Soft-Start Time | Ramp Time of VOUT | 330 | µs | ||
Soft-Start Delay Time | Time from HIGH EN to Start of VOUT Ramp | 1 | ms |