All trademarks are the property of their respective owners.
This user’s guide describes the characteristics, operation, and use of the TPS7H1101SP evaluation module (EVM). This EVM demonstrates the Texas Instruments TPS7H1101-SP and the TPS7H1101A-SP ultra-low dropout (LDO) regulator.
It is a radiation-hardened LDO linear regulator that uses a PMOS pass element configuration. It operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR. The TPS7H1101A-SP features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1101A-SP provides enable on and off functionality, programmable soft start, current sharing capability, and a Power Good open-drain output. This user’s guide includes setup instructions, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the EVM.