SLVUAA6B November 2014 – October 2022 TPS65218 , TPS6521815 , TPS6521825 , TPS6521835 , TPS6521845 , TPS65218D0
Connector | Pin | Description | Note |
---|---|---|---|
J1 | GND | Ground | — |
LS1 | LS1 Output | — | |
EXT | External supply to LS1 | Power Input (1.2 V – 3.3 V) | |
J2 | GND | Ground | — |
IN_LS2 | LS2 Input | Power Input (3.0 V – 5.5 V) | |
LS2 | LS2 Output | — | |
J3 | GND | Ground | — |
LDO1 | LDO1 Output | Default 1.8 V | |
IN_LS3 | LS3 Input | Power Input (1.8 V – 9.9 V) | |
LS3 | LS3 Output | — | |
J4 | GND | Ground | — |
GND | Ground | — | |
VSYS | DC Input | Power Input (2.7 V – 5.5 V) | |
CC | Coin Cell Battery Input | Power Input (2.2 V – 3.3 V) | |
J5 | GND | Ground | — |
DC3 | Buck 3 Output (DCDC3) | Default 1.2 V Output | |
DC2 | Buck 2 Output (DCDC2) | Default 1.1 V Output | |
DC1 | Buck 1 Output (DCDC1) | Default 1.1 V Output | |
J6 | GND | Ground | — |
DC4 | Buck-Boost Output (DCDC4) | Default 3.3 V Output | |
DC5 | Battery Backup Supply Output (DCDC5) | 1.0 V Output | |
DC6 | Battery Backup Supply Output (DCDC6) | 1.8 V Output | |
J7 | 10-pin EVM connector for USB2ANY cable (I2C communication) |
Test Point | Description |
---|---|
GND | Ground |
INT_LDO | Internal bias voltage |
nWAKEUP | Wakeup output signal |
nINT | Interrupt output |
nPFO | Power-fail comparator output |
GPO2 | General purpose output 2 or DDR reset output |
GPIO3 | General purpose output 3 or warm reset input |
PGOOD | Power good |
GPIO1 | General purpose output 1 |
SYS_BU | Battery back-up power path output |
PFI | Power-fail comparator input |
IN_nCC | Output indicating power source for battery backup supplies |
PGOOD_BU | Power good for backup supplies |
Jumper | Description | Default Position |
---|---|---|
JP1 | Ties PWR_EN to VIO or GND | PWR_EN tied to VIO |
JP2 | Ties DC34_SEL pin to ground. Remove and jump with resistor for alternate voltage selections. | DC34_SEL tied to GND |
JP3 | Selects LS1 input between DCDC3 output and external supply from J1 | IN_LS1 tied to DC3 |
JP4 | Ties VIO to either DCDC4 output or 3.3-V supply from USB2ANY adaptor (J9). VIO supplies the pull-up voltage for the device I/Os. | VIO tied to V3p3 |
JP5 | Ties AC_DET pin to either VSYS or GND. Tying to GND causes the device to start upon VSYS application. | AC_DET tied to VSYS |