The TPS82130 is a 3-A, synchronous, step-down module in a 2.8- × 3.0- × 1.53-mm package. The inductor and IC are included in the device. The TPS82140 and TPS82150 are pin-to-pin compatible power modules supporting lower output currents. See Table 1-1 for a summary of the PWR720 EVMs.
Orderable EVM Number | IC Part Number | Maximum Output Current |
---|---|---|
TPS82130EVM-720 (PWR720-001) | TPS82130 | 3000 mA |
TPS82140EVM-720 (PWR720-002) | TPS82140 | 2000 mA |
TPS82150EVM-720 (PWR720-003) | TPS82150 | 1000 mA |
Table 1-2 provides a summary of the PWR720 EVM performance specifications.
Specification | Test Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Input Voltage | 3 | 17 | V | ||
Output Voltage Setpoint | 1.8 | V | |||
Output Current | TPS82130EVM-720 | 0 | 3000 | mA | |
Output Current | TPS82140EVM-720 | 0 | 2000 | mA | |
Output Current | TPS82150EVM-720 | 0 | 1000 | mA |