D-CAP3™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS563249 is a single, adaptive on-time, D-CAP3™ mode, synchronous buck converter requiring a very low external component count. The D-CAP3 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 1.4 MHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS563249 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS563249 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS563249 dc/dc synchronous converter is designed to provide up to a 3-A output from an input voltage source of 4.5 V to 17 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.
The TPS563249EVM-031 evaluation module (EVM) is a single, synchronous buck converter providing 3.3 V at 3 A from 4.5-V to 17-V input. This user’s guide describes the TPS563249EVM-031 performance.
EVM | Input Voltage (VIN) Range | Output Current (IOUT) Range |
---|---|---|
TPS563249EVM-031 | 4.5 V to 17 V | 0 A to 3 A |
A summary of the TPS563249EVM-031 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of 12 V and an output voltage of 3.3 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 12 | 17 | V | |
CH1 | Output voltage | 3.3 | V | |||
Operating frequency | VIN = 12 V, IOUT = 3 A | 1.4 | MHz | |||
Output current range | 0 | 3 | A |