SLVUBD0A January 2018 – July 2021 TPS563240 , TPS563249
A summary of the TPS563249EVM-031 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of 12 V and an output voltage of 3.3 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 12 | 17 | V | |
CH1 | Output voltage | 3.3 | V | |||
Operating frequency | VIN = 12 V, IOUT = 3 A | 1.4 | MHz | |||
Output current range | 0 | 3 | A |