SLVUBD0A January   2018  – July 2021 TPS563240 , TPS563249

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
  5. 4Test Setup
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
  6. 5Board Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  8. 7Revision History

Modifications

These evaluation modules are designed to provide access to the features of the TPS563249. Some modifications can be made to this module.

To change the output voltage of the EVMs, it is necessary to change the value of resistor R1. Changing the value of R1 can change the output voltage above 0.60 V. The value of R1 for a specific output voltage can be calculated using Equation 1.

Equation 1. GUID-B279C52C-3D23-40DC-B710-63E62AFDCCA4-low.gif

Table 3-1 lists the R1 values for some common output voltages. Note that the values given in Table 3-1 are standard values and not the exact value calculated using Table 3-1.

Table 3-1 Recommended Component Values
Output Voltage (V)R1 (kΩ)R2 (kΩ)L1 (µH)C5 + C6 (µF)
MINTYPMAX
16.6510.00.330.56110 to 44
1.057.510.00.330.56110 to 44
1.21010.00.330.681.510 to 44
1.51510.00.470.821.510 to 44
1.82010.00.5612.210 to 44
2.531.610.00.6812.210 to 44
3.345.310.00.821.53.310 to 44
573.210.011.53.310 to 44
6.597.610.012.23.310 to 44